Live Chat
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Rollenbau
Description
SP - Single-flanged Wheel
Bill of material
50 SP-15
ORDERNO
Article-number
50 SP-15
WDWOF
Wheel-Ø without flange
50 mm
WDWF
Wheel-Ø with flange
62 mm
TRW
Tread width
26 mm
WW
Wheel width
32 mm
LC
Load capacity
400 kg
HW
Hub width
32 mm
WB
Wheel bearing
Plain bearing
BD
Bore diameter
15 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices